Solution
After energy chain systems from igus were installed on over 180m of travel in 2001, they have been running trouble-free ever since, something that even a typhoon could not change a few years ago. The energy and data supply of the shipyard cranes and the 32-tonne material crane is provided by low-friction
roller energy chains in
igus guide troughs made of steel. The chains are designed for high cable loads and long travels, even at high speeds.In the energy chains,
chainflex cables are used. Thanks to their highly wear-resistant TPE outer jacket, they also withstand extreme conditions. The cables are resistant to UV radiation, to corrosion by coolants, lubricants and organic oil and withstand temperatures from -35°C to +100°C.Our
push-pull force detection system (i.Sense EC.P) was also installed on this large-scale plant. Also called "PPDS" (Push/Pull Force Detection System), it monitors the displacement forces of the energy chains online to prevent damage to the system as well as failures due to preventive maintenance or remote intervention.